TurbocorCloud Gateway
100471
100471
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | TurbocorCloud Gateway |
| Product group | Aftermarket Parts and Services |
Characteristic | Value |
|---|---|
| Product line | Danfoss Turbocor |
| Product name | Digital Cloud Services |
| Product Series | TG High Lift SeriesTG SeriesTT High Lift SeriesTT Series |
| Product Series | VTT SeriesVTX Series |
| Product Type | Digital Services Hardware |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.64 Kilogram |
| Net weight | 0.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 5.47 Liter |