TurbocorCloud Ext. Antenna Kit
100467
Product specifications
Characteristic | Value |
---|---|
Compressor Capacity | 230 Aero Config285 Aero Config300 Aero Config310 Aero Config350 Aero Config375 Aero Config390 Aero Config400 Aero Config490 Aero Config |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | TurbocorCloud Ext. Antenna Kit |
Product Series | TG High Lift SeriesTG SeriesTT High Lift SeriesTT Series |
Product Series | VTT SeriesVTX Series |
Characteristic | Value |
---|---|
Product Type | undefined |
Product group | Aftermarket Parts and Services |
Product line | Danfoss Turbocor |
Product name | undefined |
Size/Dimensions | 13.97(W) 10.31(H) 12.7(D) CM |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.55 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.45 Kilogram |