FUSE 2A 1000V HVA 3in (FIE) TT300,
100421
100421
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 230 Aero Config300 Aero Config310 Aero Config350 Aero Config390 Aero Config400 Aero Config490 Aero Config500 Aero Config520 Aero Config700 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Major Revision | Major Revision E |
| Material Description | FUSE 2A 1000V HVA 3in (FIE) TT300, |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | TG SeriesTT Series |
| Product Type | Spare Parts and Accessories - General |
| Size/Dimensions | 13.97(W) 2.54(H) 21.59(D) CM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.047 Kilogram |
| Net weight | 0.04 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.6 Liter |