KIT-CAPACITOR SNUBBER 0.47x1000 SCD474K
100417-2
100417-2
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | KIT-CAPACITOR SNUBBER 0.47x1000 SCD474K |
| Product group | Aftermarket Parts and Services |
Characteristic | Value |
|---|---|
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | TG High Lift SeriesTG SeriesTT High Lift SeriesTT Series |
| Product Type | Spare Parts and Accessories - General |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.23 Kilogram |
| Net weight | 0.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.92 Liter |