SNUB CAP, 0.47µF, 1000VDC
100417
Product specifications
Characteristic | Value |
---|---|
Compressor Capacity | 230 Aero Config285 Aero Config300 Aero Config310 Aero Config350 Aero Config375 Aero Config390 Aero Config400 Aero Config490 Aero Config500 Aero Config520 Aero Config700 Aero Config |
DG Indicator Profile | Not relevant for dangerous goods |
Major Revision | Major Revision EMajor Revision FMajor Revision GMajor Revision H |
Material Description | SNUB CAP, 0.47µF, 1000VDC |
Product Series | TG High Lift SeriesTG SeriesTT High Lift SeriesTT Series |
Characteristic | Value |
---|---|
Product Type | Spare Parts and Accessories - General |
Product group | Aftermarket Parts and Services |
Product line | Danfoss Turbocor |
Product name | Aftermarket Parts |
Size/Dimensions | 13.97(W) 10.31(H) 12.7(D) CM |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.257 Kilogram |
Net weight | 0.249 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.824 Liter |