INPUT MAINS BUS BARS, STRAIGHT
100416-1
100416-1
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 285 Aero Config310 Aero Config350 Aero Config375 Aero Config390 Aero Config400 Aero Config490 Aero Config500 Aero Config520 Aero Config700 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Major Revision | Major Revision H |
| Material Description | INPUT MAINS BUS BARS, STRAIGHT |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | TG High Lift SeriesTG SeriesTT High Lift SeriesTT Series |
| Product Type | Spare Parts and Accessories - General |
| Size/Dimensions | 15.24(W) 11.43(H) 25.4(D) CM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.784 Kilogram |
| Net weight | 0.76 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 5.569 Liter |