INPUT MAINS BUS BARS, CURVED
100416
Product specifications
Characteristic | Value |
---|---|
Compressor Capacity | 285 Aero Config310 Aero Config350 Aero Config375 Aero Config390 Aero Config400 Aero Config490 Aero Config500 Aero Config520 Aero Config700 Aero Config |
DG Indicator Profile | Not relevant for dangerous goods |
Major Revision | Major Revision EMajor Revision F |
Material Description | INPUT MAINS BUS BARS, CURVED |
Product Series | TG High Lift SeriesTG SeriesTT High Lift SeriesTT Series |
Characteristic | Value |
---|---|
Product Type | Spare Parts and Accessories - General |
Product group | Aftermarket Parts and Services |
Product line | Danfoss Turbocor |
Product name | Aftermarket Parts |
Size/Dimensions | 15.24(W) 11.43(H) 25.4(D) CM |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.8 Kilogram |
Net weight | 0.79 Kilogram |
Characteristic | Value |
---|---|
Volume | 5.746 Liter |