ECON FLG, BRASS, 7/8IN
100400
Product specifications
Characteristic | Value |
---|---|
Compressor Capacity | 230 Aero Config300 Aero Config |
DG Indicator Profile | Not relevant for dangerous goods |
Major Revision | Major Revision EMajor Revision FMajor Revision GMajor Revision H |
Material Description | ECON FLG, BRASS, 7/8IN |
Product Series | TG SeriesTT Series |
Characteristic | Value |
---|---|
Product Type | Spare Parts and Accessories - General |
Product group | Aftermarket Parts and Services |
Product line | Danfoss Turbocor |
Product name | Aftermarket Parts |
Size/Dimensions | 8.89(W) 3.81(H) 8.38(D) CM |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.343 Kilogram |
Net weight | 0.33 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.289 Liter |