IGV THROAT, SLVR
100392
Product specifications
Characteristic | Value |
---|---|
Compressor Capacity | 380 Aero Config450 Aero Config |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | IGV THROAT, SLVR |
Product Series | TG SeriesTT Series |
Characteristic | Value |
---|---|
Product Type | Spare Parts and Accessories - General |
Product group | Aftermarket Parts and Services |
Product line | Danfoss Turbocor |
Product name | Aftermarket Parts |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.179 Kilogram |
Characteristic | Value |
---|---|
Net weight | 2.89 Kilogram |