CABLE KIT - VTT SYSTEM INTERFACE
100339
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Division | 37 |
Material Description | CABLE KIT - VTT SYSTEM INTERFACE |
PFAS content [Yes/No] | No |
Characteristic | Value |
---|---|
Product Type | Spare Parts and Accessories - General |
Product group | Aftermarket Parts and Services |
Product line | Danfoss Turbocor |
Product name | Aftermarket Parts |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.695 Kilogram |
Characteristic | Value |
---|---|
Net weight | 2.45 Kilogram |