END CAP ASSY
100324-2
100324-2
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 230 Aero Config300 Aero Config310 Aero Config350 Aero Config390 Aero Config400 Aero Config490 Aero Config500 Aero Config520 Aero Config700 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | END CAP ASSY |
| Product group | Aftermarket Parts and Services |
Characteristic | Value |
|---|---|
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | TG SeriesTT Series |
| Product Type | Spare Parts and Accessories - General |
| Size/Dimensions | 22.86(W) 29.21(H) 39.37(D) CM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.06 Kilogram |
| Net weight | 5.9 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 50.88 Liter |