COMP CONT CABLE HARNESS
100322-4
100322-4
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 285 Aero Config375 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Major Revision | Major Revision FMajor Revision H |
| Material Description | COMP CONT CABLE HARNESS |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | TG High Lift SeriesTT High Lift Series |
| Product Type | Spare Parts and Accessories - General |
| Size/Dimensions | 15.24(W) 11.43(H) 25.4(D) CM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.227 Kilogram |
| Net weight | 0.215 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.001 Liter |