SCR COOLING MANIFOLD
100309-7
100309-7
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 285 Aero Config375 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Major Revision | Major Revision F |
| Material Description | SCR COOLING MANIFOLD |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | TG High Lift SeriesTT High Lift Series |
| Product Type | Spare Parts and Accessories - General |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.765 Kilogram |
| Net weight | 0.454 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 5.525 Liter |