SCR COOLING MANIFOLD
100309-12
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | SCR COOLING MANIFOLD |
Product Type | Spare Parts and Accessories - General |
Product group | Aftermarket Parts and Services |
Characteristic | Value |
---|---|
Product line | Danfoss Turbocor |
Product name | Aftermarket Parts |
Size/Dimensions | 15.24(W) 11.43(H) 25.4(D) CM |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.82 Kilogram |
Net weight | 1.82 Kilogram |
Characteristic | Value |
---|---|
Volume | 7.616 Liter |