COOLING VALVE ASSY
100281-3
100281-3
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 500 Aero Config520 Aero Config700 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Major Revision | Major Revision EMajor Revision FMajor Revision GMajor Revision H |
| Material Description | COOLING VALVE ASSY |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | TG SeriesTT Series |
| Product Type | Spare Parts and Accessories - General |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.133 Kilogram |
| Net weight | 0.127 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.4 Liter |