KIT - COOLING VALVES ASSEMBLY - TG310
100281-1
Product specifications
Characteristic | Value |
---|---|
Compressor Capacity | 310 Aero Config390 Aero Config400 Aero Config |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | KIT - COOLING VALVES ASSEMBLY - TG310 |
Product Series | TG SeriesTT Series |
Characteristic | Value |
---|---|
Product Type | Spare Parts and Accessories - General |
Product group | Aftermarket Parts and Services |
Product line | Danfoss Turbocor |
Product name | Aftermarket Parts |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.131 Kilogram |
Net weight | 0.125 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.125 Liter |