KIT - PLUNGER ASSY, SOLENOID
100280
100280
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 230 Aero Config285 Aero Config300 Aero Config310 Aero Config350 Aero Config375 Aero Config380 Aero Config390 Aero Config400 Aero Config450 Aero Config490 Aero Config500 Aero Config520 Aero Config700 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Major Revision | Major Revision EMajor Revision FMajor Revision GMajor Revision H |
| Material Description | KIT - PLUNGER ASSY, SOLENOID |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | TG High Lift SeriesTG SeriesTT High Lift SeriesTT Series |
| Product Type | Spare Parts and Accessories - General |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.048 Kilogram |
| Net weight | 0.04 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.576 Liter |