IGV THROAT, SLV
100261
100261
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 490 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Major Revision | Major Revision FMajor Revision H |
| Material Description | IGV THROAT, SLV |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | TG Series |
| Product Type | Spare Parts and Accessories - General |
| Size/Dimensions | 45.72(W) 17.78(H) 54.61(D) CM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.954 Kilogram |
| Net weight | 2.89 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 14.586 Liter |