WORM GEAR EXTRACTOR TOOL
100246
100246
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Major Revision | Major Revision AMajor Revision BMajor Revision C |
| Material Description | WORM GEAR EXTRACTOR TOOL |
| Product group | Aftermarket Parts and Services |
Characteristic | Value |
|---|---|
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | VTX Series |
| Product Type | Spare Parts and Accessories - General |
| Size/Dimensions | 200*150*50 CM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.46 Kilogram |
| Net weight | 0.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.728 Liter |