ORIFICE BDY, CLG, 1.6MM
100240
100240
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 310 Aero Config390 Aero Config400 Aero Config500 Aero Config520 Aero Config700 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | ORIFICE BDY, CLG, 1.6MM |
| Product group | Aftermarket Parts and Services |
Characteristic | Value |
|---|---|
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | TG SeriesTT Series |
| Product Type | Spare Parts and Accessories - General |
| Size/Dimensions | 12.7(W) 13.97(H) Z00(D) CM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.05 Kilogram |
| Net weight | 0.045 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.72 Liter |