IGV THROAT, GD
100231
100231
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 390 Aero Config400 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Major Revision | Major Revision EMajor Revision FMajor Revision H |
| Material Description | IGV THROAT, GD |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | TG SeriesTT Series |
| Product Type | Spare Parts and Accessories - General |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.168 Kilogram |
| Net weight | 2.05 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 15.912 Liter |