CLG FITTING & STRAINER
100215
Product specifications
Characteristic | Value |
---|---|
Compressor Capacity | 300 Aero Config |
DG Indicator Profile | Not relevant for dangerous goods |
Major Revision | Major Revision EMajor Revision FMajor Revision GMajor Revision H |
Material Description | CLG FITTING & STRAINER |
Product Series | TT Series |
Characteristic | Value |
---|---|
Product Type | Spare Parts and Accessories - General |
Product group | Aftermarket Parts and Services |
Product line | Danfoss Turbocor |
Product name | Aftermarket Parts |
Size/Dimensions | 13.97(W) 10.31(H) 12.7(D) CM |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.084 Kilogram |
Net weight | 0.079 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.8 Liter |