PREMIUM DISPLAY CASE/SHIPPING CRATE
100193
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | PREMIUM DISPLAY CASE/SHIPPING CRATE |
Product Type | Other Goods (Marketing Items, etc.) |
Product group | Aftermarket Parts and Services |
Characteristic | Value |
---|---|
Product line | Danfoss Turbocor |
Product name | Aftermarket Parts |
Size/Dimensions | 44(W) 34(H) 44(D) CM |
General specifications
Characteristic | Value |
---|---|
Gross weight | 268.18 Kilogram |
Net weight | 268.18 Kilogram |
Characteristic | Value |
---|---|
Volume | 65.824 Liter |