DISCH FLG, BRASS, 2-1/8IN
100152
Product specifications
Characteristic | Value |
---|---|
Compressor Capacity | 230 Aero Config285 Aero Config300 Aero Config310 Aero Config350 Aero Config375 Aero Config390 Aero Config400 Aero Config490 Aero Config |
DG Indicator Profile | Not relevant for dangerous goods |
Major Revision | Major Revision EMajor Revision FMajor Revision GMajor Revision H |
Material Description | DISCH FLG, BRASS, 2-1/8IN |
Product Series | TG High Lift SeriesTG SeriesTT High Lift SeriesTT Series |
Characteristic | Value |
---|---|
Product Type | Spare Parts and Accessories - General |
Product group | Aftermarket Parts and Services |
Product line | Danfoss Turbocor |
Product name | Aftermarket Parts |
Size/Dimensions | 13.97(W) 10.31(H) 12.7(D) CM |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.205 Kilogram |
Net weight | 1.36 Kilogram |
Characteristic | Value |
---|---|
Volume | 2.7 Liter |