I/O BOARD ASSY
100076-1
100076-1
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | I/O BOARD ASSY |
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
Characteristic | Value |
|---|---|
| Product name | Aftermarket Parts |
| Product Series | TG High Lift SeriesTG SeriesTT High Lift SeriesTT Series |
| Product Type | Spare Parts and Accessories - General |
| Size/Dimensions | 15.24(W) 11.43(H) 25.4(D) CM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.285 Kilogram |
| Net weight | 0.25 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.223 Liter |