RUBBER MOUNT
100066
100066
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 230 Aero Config300 Aero Config310 Aero Config350 Aero Config390 Aero Config400 Aero Config500 Aero Config520 Aero Config700 Aero Config |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | RUBBER MOUNT |
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
Characteristic | Value |
|---|---|
| Product name | Aftermarket Parts |
| Product Series | TG SeriesTT Series |
| Product Type | Spare Parts and Accessories - General |
| Size/Dimensions | 13.97(W) 10.31(H) 12.7(D) CM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Kilogram |
| Net weight | 0.91 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.4 Liter |