TOP COVER, GN, EN/FR
100054-6
100054-6
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 230 Aero Config285 Aero Config310 Aero Config390 Aero Config490 Aero Config520 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Major Revision | Major Revision EMajor Revision FMajor Revision GMajor Revision H |
| Material Description | TOP COVER, GN, EN/FR |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | TG High Lift SeriesTG Series |
| Product Type | Spare Parts and Accessories - General |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.668 Kilogram |
| Net weight | 1.43 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 51.3 Liter |