TOP COVER, BK, EN/FR
100054-3
100054-3
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 300 Aero Config350 Aero Config375 Aero Config400 Aero Config500 Aero Config700 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Major Revision | Major Revision EMajor Revision FMajor Revision GMajor Revision H |
| Material Description | TOP COVER, BK, EN/FR |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | TT High Lift SeriesTT Series |
| Product Type | Spare Parts and Accessories - General |
| Size/Dimensions | 45.72(W) 17.78(H) 54.61(D) CM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.695 Kilogram |
| Net weight | 1.43 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 5.076 Liter |