CAPACITOR COVER, BK
100053-3
Product specifications
Characteristic | Value |
---|---|
Compressor Capacity | 300 Aero Config350 Aero Config375 Aero Config400 Aero Config500 Aero Config700 Aero Config |
DG Indicator Profile | Not relevant for dangerous goods |
Major Revision | Major Revision EMajor Revision FMajor Revision GMajor Revision H |
Material Description | CAPACITOR COVER, BK |
Product Series | TT High Lift SeriesTT Series |
Characteristic | Value |
---|---|
Product Type | Spare Parts and Accessories - General |
Product group | Aftermarket Parts and Services |
Product line | Danfoss Turbocor |
Product name | Aftermarket Parts |
Size/Dimensions | 25.4(W) 20.32(H) 40.64(D) CM |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.776 Kilogram |
Net weight | 0.75 Kilogram |
Characteristic | Value |
---|---|
Volume | 17.16 Liter |