O-RING, IGV ASSY
100051-1
100051-1
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 230 Aero Config285 Aero Config300 Aero Config310 Aero Config350 Aero Config375 Aero Config390 Aero Config400 Aero Config490 Aero Config500 Aero Config520 Aero Config700 Aero Config |
| DG Indicator Profile | Not relevant for dangerous goods |
| Major Revision | Major Revision EMajor Revision FMajor Revision GMajor Revision H |
| Material Description | O-RING, IGV ASSY |
| Product group | Aftermarket Parts and Services |
Characteristic | Value |
|---|---|
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | TG High Lift SeriesTG SeriesTT High Lift SeriesTT Series |
| Product Type | Spare Parts and Accessories - General |
| Size/Dimensions | 27.94(W) 2.54(H) 21.59(D) CM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.668 Kilogram |
| Net weight | 0.05 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.938 Liter |