IGV DRIVE ASSY, SLVR THROAT
100050-26
100050-26
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 380 Aero Config450 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | IGV DRIVE ASSY, SLVR THROAT |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | TG SeriesTT Series |
| Product Type | Spare Parts and Accessories - General |