DC CAP ASSY, 9000μF (380/400V)
100044-6
Product specifications
Characteristic | Value |
---|---|
Compressor Capacity | 230 Aero Config300 Aero Config |
DG Indicator Profile | Not relevant for dangerous goods |
Major Revision | Major Revision EMajor Revision FMajor Revision GMajor Revision H |
Material Description | DC CAP ASSY, 9000μF (380/400V) |
Product Series | TG SeriesTT Series |
Product Type | Spare Parts and Accessories - General |
Characteristic | Value |
---|---|
Product group | Aftermarket Parts and Services |
Product line | Danfoss Turbocor |
Product name | Aftermarket Parts |
Size/Dimensions | 35.56(W) 33.02(H) 40.64(D) CM |
Voltage Code | 380V/60Hz380V/50Hz400V/50Hz400V/60Hz |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.55 Kilogram |
Net weight | 7.27 Kilogram |
Characteristic | Value |
---|---|
Volume | 98.611 Liter |