
Connector, Gasket
QP81654-00
Gasket HG66E/1750 HGZ66E/1750
QP81654-00
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Gasket HG66E/1750 HGZ66E/1750 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Connector |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | SET-GASKETS HG66e/1750(S), HGZ66e/1750 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.407 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.37 Kilogram |