
Connector, Gasket
QP81599-00
Gasket HG65E
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | JUEGOS DE EMPAQUES DE DIFERENTE COMPOSICION |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Gasket HG65E |
Family | Connector |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | SET-GASKETS HG56e |
Product Type | Gasket |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Connector |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.5 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.5 Kilogram |