
Connector, Gasket
QP81598-00
Gasket HH44E
QP81598-00
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Gasket HH44E |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Connector |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | SET-GASKETS HH44e [OPTIMIZED] |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.48 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.48 Kilogram |