
Connector, Adaptor
QP81320-00
Connecting rod
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Connecting rod |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Adaptor |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | SET-CONNECTING ROD FK50 TK, HG56e |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Adaptor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.17 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.17 Kilogram |