Compressor, HGX34E/255-4S
QC16063-C0
Compressor HGX34E/255-4S 220-240/380-420V 3/60
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Description | Compressor HGX34E/255-4S 220-240/380-420V 3/60 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Compressor |
In scope of WEEE and contain batteries | No |
Material Description | COMP.HGX34E/255-4S 220-240/380-420V 3/60 |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Compressor |
Product Type | HGX34E/255-4S |
General specifications
Characteristic | Value |
---|---|
Gross weight | 94.5 Kilogram |
Net weight | 85.05 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424661632 |