
Compressor, HGX34E/215-4S
QC16062-C0
Compressor HGX34E/215-4s 220-240/380-420V 3/60
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | Compressor HGX34E/215-4s 220-240/380-420V 3/60 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Compressor |
| In scope of WEEE | No |
| Material Description | COMP.HGX34E/215-4s 220-240/380-420V 3/60 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Compressor |
| Product Type | HGX34E/215-4S |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 94.5 Kilogram |
| Net weight | 85.05 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424661649 |