
Compressor, HGX22E/190- 4S
QC16011-C0
Compressor - HGX22E/190- 4S 220/380 60HZ
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Compressor - HGX22E/190- 4S 220/380 60HZ |
Family | Compressor |
In scope of WEEE | No |
Material Description | COMPRESSOR - HGX22E/190- 4S 220/380 60HZ |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product Type | HGX22E/190- 4S |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Compressor |
General specifications
Characteristic | Value |
---|---|
Gross weight | 75 Kilogram |
Net weight | 67.5 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702424661694 |