
Compressor, HGX44E/475-4S
QC14912-C0
Compressor HGX44E/475-4S 220/380 60Hz
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Compressors
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | Compressor HGX44E/475-4S 220/380 60Hz |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Compressor |
| In scope of WEEE | No |
| Material Description | COMPRESSOR HGX44E/475-4S 220/380 60Hz |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Compressor |
| Product Type | HGX44E/475-4S |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 151.3 Kilogram |
| Net weight | 145.3 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424661700 |