Compressor, HGX12P/110-4S
QC14555-C0
Compressor HGX12P/110-4S 230-400/3/60Hz
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Not available in Coolselector |
| Description | Compressor HGX12P/110-4S 230-400/3/60Hz |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Compressor |
| In scope of WEEE | No |
| Material Description | COMPRESSOR HGX12P/110-4S 230-400/3/60Hz |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Compressor |
| Product Type | HGX12P/110-4S |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 48.6 Kilogram |
| Net weight | 48.6 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424661731 |