Compressor, HGX12P/90-45
QC14553-C0
HGX12P/90-45
QC14553-C0
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | HGX12P/90-45 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Compressor |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | COMPRESSOR HGX12P/90-45 220-380/3/60 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Compressor |
| Product Type | HGX12P/90-45 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 53.9 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 49 Kilogram |