Compressor, HGX66E/1750-4S
QC11493-C0
HGX66e/1750-4S
QC11493-C0
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | HGX66e/1750-4S |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Compressor |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | COMPRESSOR HGX66e/1750-4S 220/380 60hz |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Compressor |
| Product Type | HGX66E/1750-4S |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 310.97 Kilogram |
| Net weight | 282.7 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162730522 |