Compressor, HGX66E/1340-4S
QC11485-A0
HGX66e/1340-4S
QC11485-A0
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | HGX66e/1340-4S |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Compressor |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | COMPRESSOR HGX66e/1340-4S 380-420 3 50hz |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Compressor |
| Product Type | HGX66E/1340-4S |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 316.69 Kilogram |
| Net weight | 287.9 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162728161 |