Compressor, HGX4/650-4S
QC10038-C0
Compressor HGX4/650-4SN 220VD/380V 60Hz
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Description | Compressor HGX4/650-4SN 220VD/380V 60Hz |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Compressor |
In scope of WEEE and contain batteries | No |
Material Description | COMPRESSOR HGX4/650-4SN 220VD/380V 60Hz |
Packing format | Single pack |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Compressor |
Product Type | HGX4/650-4S |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 154.9 Kilogram |
Net weight | 154.9 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424662035 |