
Electrical component, Run capacitor
8173232
Run capacitor 440V,45 µF
8173232
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Run capacitor 440V,45 µF |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | CAPACITOR 45 µF |
| Packing format | Multi pack |
| Packing quantity | 10 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Run capacitor |
| UL mark | Yes |
| Usage | CSR starting kitsPSC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.01 Kilogram |
| Net weight | 0.26 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.6 Liter |
| EAN/UPC | 5702424681487 |