
Electrical component, Run capacitor
8173042
Run capacitor 440V,35 µF
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for compressors
Product specifications
Characteristic | Value |
---|---|
Approval | UKCACEUL |
Brand technique | Compressors Accessories |
CE evaluated | Yes |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Run capacitor 440V,35 µF |
Family | Electrical component |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | CAPACITOR 35uF 450V |
Packing format | Multi pack |
Packing quantity | 10 |
Product Type | Run capacitor |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
UL evaluated | Yes |
Usage | CSR starting kitsPSC |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.241 Kilogram |
Net weight | 0.24 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.619 Liter |
EAN/UPC | 5715162518564 |