
Electrical component, Motor protection module
8169020
Electronic motor protection module, 24 V ac
8169020
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Electronic motor protection module, 24 V ac |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | KRIWAN MODULE 24V INT69-15T |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Motor protection module |
| UL mark | Yes |
| Usage | SH180SM/SZ115-185 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.24 Kilogram |
| Net weight | 0.14 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.423 Liter |
| EAN/UPC | 5702428980951 |