
Electrical component, Motor protection module
8169015
Electronic motor protection module, 24 V ac
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Compressors
Recommended replacement: 120Z0584
Product specifications
Characteristic | Value |
---|---|
Approval | UKCACEUL |
Brand technique | Compressors Accessories |
CE evaluated | Yes |
Contains batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Electronic motor protection module, 24 V ac |
Family | Electrical component |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | ELECTRICAL MODULE 24V |
Packing format | Single pack |
Packing quantity | 1 |
Product Type | Motor protection module |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
UL evaluated | Yes |
Usage | MFZ166.250, LFZ166.250SH240-380SY/SZ240-380 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.338 Kilogram |
Net weight | 0.224 Kilogram |
Characteristic | Value |
---|---|
Volume | 3.546 Liter |
EAN/UPC | 5715162518472 |