
Connector, Angle Adaptor
8168009
Angle adaptor, C09 (1-1/4" rotolock, 5/8" ODF)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Compressors
Recommended replacement: 8168033
8168009
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Angle adaptor, C09 (1-1/4" rotolock, 5/8" ODF) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Connector |
| In scope of WEEE | No |
| Material Description | ANGLE ADAPTOR C09 1 1/4"-5/8" |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Packing quantity | 6 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Angle Adaptor |
| Usage | Models with 1-1/4" rotolock connection |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.21 Kilogram |
| Net weight | 0.21 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.278 Liter |
| EAN/UPC | 5702424687656 |